(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Quick Fitting, TLL Series Long Elbow

Mini Quick Fitting, TLL Series Long Elbow

Long elbow mini type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

PDF

Drawing

Dimensional drawing of TLL (Metric thread type)

Dimensional drawing (Metric thread type)

Product Specifications

External appearance of TLL

External appearance

Standard table

Part numberTube outer diameter
⌀D
RABL^Note⌀PCEWidth across flats
H
Effective cross-sectional area
(mm^2)
Weight
(g)
TLL3-M3M3M3 × 0.52.51919.569.310.85.50.62.8
TLL4-M3M4M3 × 0.52.51324.581115.180.96.8
TLL4-M5MM5 × 0.83252638.3
TLL4-M6MM6 × 13.92626.13.78.4
TLL4-01MR1/8828.528.5104.214
TLL6-M5M6M5 × 0.832628.310.511.61683.39
TLL6-M6MM6 × 13.92728.43.7
TLL6-01MR1/8829.530.8107.614

Note: The L dimension of the tapered thread type is a reference dimension after screw-in

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
TLL3-M3M
TLL4-01M
TLL4-M3M
TLL4-M5M
TLL4-M6M
TLL6-01M
TLL6-M5M
TLL6-M6M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Applicable Tube O.D.1
(φ)
Nominal of Thread M NCU Specifications No oil specification Recommended Tube Applicable fitting type

SGD 70.75

10 Piece(s) 11 Day(s) or more Free-Cutting Steel3M3×0.5NoNoUrethane Tubes-

SGD 4.77

1 Piece(s) 4 Day(s) or more Standard (Brass)4R1/8NoNoNylon Tube, Urethane Foam Tube-

SGD 73.10

10 Piece(s) 11 Day(s) or more Free-Cutting Steel4M3×0.5NoNoNylon Tube, Urethane Foam Tube-

SGD 4.95

1 Piece(s) 4 Day(s) or more Standard (Brass)4M5×0.8NoNoNylon Tube, Urethane Foam Tube-

SGD 5.03

1 Piece(s) 4 Day(s) or more Standard (Brass)4M6×1NoNoNylon Tube, Urethane Foam Tube-

SGD 5.17

1 Piece(s) 4 Day(s) or more Standard (Brass)6R1/8NoNoNylon Tube, Urethane Foam Tube-

SGD 5.34

1 Piece(s) 4 Day(s) or more Standard (Brass)6M5×0.8NoNoNylon Tube, Urethane Foam Tube-

SGD 5.45

1 Piece(s) 4 Day(s) or more Standard (Brass)6M6×1NoNoNylon Tube, Urethane Foam Tube-

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Seal Material Standard (NBR)
Screw Mounting, Direction Elbow Elbows Long Elbows Operating Temperature(°C) 0::60
Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)