(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Quick Fitting, TB Series Branch T【10 Pieces Per Package】

Mini Quick Fitting, TB Series Branch T

Branch tee type that allows the tube to be attached and detached quickly in a single-action.
[Features]
·With a wide variety of shapes and sizes, support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of straight (Metric thread type)

Dimensional drawing of straight (Metric thread type)

Product Specifications

External appearance of straight

External appearance of straight

Standard table

Part numberTube outer diameter
ød
RABL1^NoteL2^Note⌀PCEWidth across flats
H
Effective cross-sectional area
(mm^2)
Weight
(g)
TB3-M5M3M5 × 0.8324.310.521.369.310.882.23.2
TB4-M3M4M3 × 0.52.528.112.525.681113.180.94
TB4-M5MM5 × 0.8327.611.524.62.14.4
TB4-M6MM6 × 13.928.611.624.72.24.7
TB4-01MR1/8830.11326.1104.67.3
TB6-M5M6M5 × 0.8330.512.527.510.511.61582.25.6
TB6-M6MM6 × 13.931.512.627.63.35.9
TB6-01MR1/88331429108.58.4

The L1 and L2 dimensions of the tapered thread type are reference dimensions after screw-in

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
TB4-01M
TB4-M5M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread M

SGD 43.20

10 Pieces Per Package

1 Pack(s) 2 Day(s) R1/8

SGD 48.02

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more M5×0.8

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Multipoint T Branch Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 4 Main Body Color Black NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)