(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Standard, Stainless Steel SUS304, Union Straight

Quick Fitting, Standard, Stainless Steel SUS304, Union Straight

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

SUS304-US4

 
Part Number
SUS304-US4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.61

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Union, Equal Dia. Union Straight Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 4 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Please check the type/dimensions/specifications of the part SUS304-US4 in the Quick Fitting, Standard, Stainless Steel SUS304, Union Straight series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)