(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Fitting, Standard Stainless Steel SUS304, Elbow

Quick Fitting, Standard Stainless Steel SUS304, Elbow

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

 
Part Number
SUS304-TL6-M6
SUS304-TL8-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

SGD 51.26

1 Piece(s) 4 Day(s) or more 6M6×1

SGD 49.35

1 Piece(s) 4 Day(s) or more 8R1/4

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Screw Mounting, Direction Elbow Elbows Male Elbows
Operating Temperature(°C) 0::60 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Frequently asked question (FAQ)

Question: What is the screw tightening torque?
Answer: The recommended tightening torque is M3: 0.7 N⋅m and M5: 1.5 to 1.9 N⋅m.
Question: Why does the tube come out of the fitting even though the diameter is correct?
Answer: If the tube is cut at the right angle or slanted angle, it may not fully latch onto the joint tab and may come out under pressure. Moreover, please confirm that there are no scratches on the outer diameter part and that the tube is fully inserted into the end.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)