(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Standard Stainless Steel SUS303, Elbow

Quick Fitting Standard Stainless Steel SUS303, Elbow

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS303-TL4-02
SUS303-TL4-M5
SUS303-TL6-M5
SUS303-TL8-01
SUS303-TL8-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

SGD 17.17

1 Piece(s) 4 Day(s) or more 4R1/4

SGD 14.51

1 Piece(s) 4 Day(s) or more 4M5×0.8

SGD 16.53

1 Piece(s) 4 Day(s) or more 6M5×0.8

SGD 28.79

1 Piece(s) 4 Day(s) or more 8R1/8

SGD 32.28

1 Piece(s) 4 Day(s) or more 8R3/8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material SUS303
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows Male Elbows
Operating Temperature(°C) 0::60 Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)