(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Standard UZ Series Tetra Union【10 Pieces Per Package】

Quick Fitting Standard UZ Series Tetra Union

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

UZ8

 
Part Number
UZ8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 51.27

10 Pieces Per Package

1 Pack(s) Quote

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Equal Dia. Tri Pod Union Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 8 Main Body Color Black NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Please check the type/dimensions/specifications of the part UZ8 in the Quick Fitting Standard UZ Series Tetra Union series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)