(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Standard UYD Series Reducing Union Y【10 Pieces Per Package】

Quick Fitting Standard UYD Series Reducing Union Y

Reducing union Wye type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
・ Compatible with nylon tubes or urethane tubes
・ Emphasis is placed on ease of use, such as sealing the thread section
・ With a wide variety of shapes and sizes, the manufacturer can handle small to medium and large sizes in detail
・ You can connect quickly with a single-action
[Applications]
・ Ideal for production lines using pneumatic equipment in all industries

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of UYD

Dimensional drawing

Product Specifications

External appearance of UYD

External appearance

Standard table

Part numberTube outer diameter
⌀D1
Tube outer diameter
⌀D2
B⌀P1⌀P2C1C2JødFEffective cross-sectional area
(mm^2)
Weight
(g)
UYD6-46437.21312.51714.9123.215.24.211
UYD8-68642.51514.518.117143.217.31015
UYD10-810848.1181820.718.2184.519.21723
UYD12-10121054.621.52123.420.2204.2222736

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
UYD8-6
UYD12-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Material Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
NCU Specifications No oil specification Applicable fitting type

SGD 51.36

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more Standard (Brass)86NoNo-

SGD 80.22

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more Standard (Brass)1210NoNo-

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Seal Material Standard (NBR)
Union, Unequal Dia. Different Diameter Union-Y Operating Temperature(°C) 0::60 Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)