(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Fitting Standard UT Series Union T【1-5 Pieces Per Package】

Quick Fitting Standard UT Series Union T

[Features]
·Union tee type that allows the tube to be attached and detached quickly in a single-action.
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
·It features ease of use, such as sharing of nylon tube and urethane tube and giving sealing performance to the thread section.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of UT series union tee

Dimensional drawing

Dimensional drawing of UT series union tee

Dimensional drawing

Standard type mini type: ⌀D: 1.8 (Diameter 1.8 mm)

Collet standard type
Mini type: ⌀D: 1.8 (Diameter 1.8 mm)

Mini type

Mini type

Product Specifications

External appearance of UT series union tee

External appearance

Standard table

Part numberTube outer diameter
⌀D
⌀PCEødF1F2TBEffective cross-sectional area
(mm^2)
Weight
(g)
UT441014.916.93.26.5131016.95.37.5
UT66131720.053.58161320.112.511
UT881518.222.23.59181522.22016
UT101017.520.225.24.2122417.525.23525
UT12122122.928.44.2142821.728.25936
UT16162524.133.14.212242533.189.844

Development story

 

It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.

Part Number
UT8
UT10
UT12
UT16
UT16-D
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Material Applicable Tube O.D.1
(φ)
NCU Specifications No oil specification Applicable fitting type

SGD 5.68

1 Piece(s) 4 Day(s) or more Standard (Brass)8NoNo-

SGD 7.67

10 Piece(s) 3 Day(s) or more Standard (Brass)10NoNo-

SGD 9.41

1 Piece(s) 4 Day(s) or more Standard (Brass)12NoNo-

SGD 71.63

5 Pieces Per Package

1 Pack(s) 8 Day(s) or more Standard (Brass)16NoNo-

SGD 97.26

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more -16NoneYesStandard

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Seal Material Standard (NBR)
Union, Equal Dia. Union Tees Operating Temperature(°C) 0::60 Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)