(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Coupling, Standard UTD Series Reducing Union Tee【1-10 Pieces Per Package】

Quick Coupling, Standard UTD Series Reducing Union Tee

Available in various shapes and sizes including small, medium, and large.

[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tubing and urethane tubing along with the mechanisms such as sealing of threads.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UTD8-6
UTD10-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

SGD 6.26

10 Piece(s) 6 Day(s) or more 86

SGD 56.52

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 108

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Unequal Dia. Different Diameter Unions Tees Operating Temperature(°C) 0::60
Main Body Color Black NCU Specifications No No oil specification No
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)