(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Standard UBW Series Branch Union Double Y【10 Pieces Per Package】

Quick Fitting Standard UBW Series Branch Union Double Y

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

UBW8-6

 
Part Number
UBW8-6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 89.16

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Sockets, Reducers Union Double Y Branch Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 6 Main Body Color Black NCU Specifications No
No oil specification No Applicable Fitting Dia. D2(φ) 8 Recommended Tube Nylon Tube, Urethane Foam Tube

Please check the type/dimensions/specifications of the part UBW8-6 in the Quick Fitting Standard UBW Series Branch Union Double Y series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)