(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Coupling, Standard TLL Series Long Elbow

Quick Coupling, Standard TLL Series Long Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • Quick Coupling, Standard TLL Series Long Elbow
  • Quick Coupling, Standard TLL Series Long Elbow
  • Quick Coupling, Standard TLL Series Long Elbow
  • Quick Coupling, Standard TLL Series Long Elbow

Available in various shapes and sizes including small, medium, and large.

[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tubing and urethane tubing along with the mechanisms such as sealing of threads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TLL6-02
TLL12-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

SGD 5.41

1 Piece(s) 4 Day(s) or more 6R1/4

SGD 11.18

1 Piece(s) 4 Day(s) or more 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature(°C) 0::60 Main Body Color Black NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)