(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Standard SLM Series Female Swing Elbow【1-10 Pieces Per Package】

Quick Fitting Standard SLM Series Female Swing Elbow

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SLM4-01
SLM4-M5
SLM6-02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M Nominal of Thread M2 No oil specification

SGD 6.22

1 Piece(s) 4 Day(s) or more 4R1/8Rc1/8No

SGD 5.34

1 Piece(s) 4 Day(s) or more 4M5×0.8-No

SGD 80.78

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6R1/4Rc1/4-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows Female Universal Elbow
Operating Temperature(°C) 0::60 Main Body Color Black NCU Specifications No
Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)