(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Standard BB Series Extension Bush【10 Pieces Per Package】

Quick Fitting Standard BB Series Extension Bush

[Features]
• Various shapes and sizes are available, including small, medium and large.
• Can be quickly connected with a single-touch operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BB01-01
BB02-01
BB03-02
BBM5-01
BBM5-M5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipScrew Types Nominal of Thread Screw Type at the Smaller Dia. Section Screw Nominal at the Smaller Dia. Section L Dimension
(mm)
Screw Pitch
(mm)

SGD 15.54

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more R1/8Rc1/824.5-

SGD 17.37

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more R1/4Rc1/813-

SGD 29.14

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more R3/8Rc1/416.2-

SGD 26.21

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more MM5Rc1/811.50.8

SGD 10.91

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more MM5--16.50.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Male Straight Material Brass
Ambient Temperature(℃) 0~60 Applicable Fluids Air NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube Sealing Material Standard (NBR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)