(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Fitting Standard BBD Series, Reducing Extension Socket【10 Pieces Per Package】

Quick Fitting Standard BBD Series, Reducing Extension Socket

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected with a single-touch operation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BBD01-M5
BBD02-01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread Screw Type at the Smaller Dia. Section Screw Nominal at the Smaller Dia. Section L Dimension
(mm)
Screw, Small Caliber Side Pitch
(mm)

SGD 27.83

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1/8MM570.8

SGD 33.39

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1/4Rc1/88-

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Female Straight Material Brass
Screw Types Rc Ambient Temperature(℃) 0~60 Applicable Fluids Air
NCU Specifications No No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube
Sealing Material Standard (NBR)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)