(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Standard AN Series, Socket Nipple【1-10 Pieces Per Package】

Quick Fitting, Standard AN Series, Socket Nipple

Available in various shapes and sizes including small, medium and jumbo sizes. Speedy-single touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AN4
AN6
AN12
AN16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

SGD 16.65

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4

SGD 2.52

1 Piece(s) 4 Day(s) or more 6

SGD 28.56

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 12

SGD 18.76

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 16

Loading...

  1. 1

Basic Information

Types One-Touch Coupling Related Parts Fitting Type Other shapes Applicable Fluid Air
Application Standard Mini Thread Material Standard (Brass) Seal Material Standard (NBR)
Other Shapes Nipple Operating Temperature(°C) 0::60 NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)