(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Shock absorber adjustable absorption capacity type, KSH series from Koganei.
- KSH Series shock absorber is single orifice type, Optimum for low-speed impact.
- Can be select rod end type with or without cap by indicate “C” in product code.
- Can be select mounting type “Nose mounting”, “Side mounting” or “Flange mounting”.
- Can add a stopper nut by entry “-S” at the end of part number.
- Maximum impact speed (m/s): 1.0
- Maximum operating frequency (cycle/min): 30
- Operating temperature range (°C): 0 to 60°C
Part Number
Configured Part Number is shown.
No rod tip cap
KSHO×O
KSH ○ × C
Self-correction method, ideal for high-speed collisions
Items | Part number | ||||
---|---|---|---|---|---|
Single orifice type | |||||
KSH5 × 8 | KSH6 × 10 | KSH8 × 10 | KSH10 × 15 | KSH12 × 22 | |
Maximum absorption capacity J | 1.5 | 3.0 | 5.9 | 9.8 | 24.5 |
Absorption stroke (mm) | 8 | 10 | 10 | 15 | 22 |
Maximum collision speed m/s | 1.0 | ||||
Maximum operating frequency (cycle/min) | 30 | ||||
Spring return force N | 5.6 | 9.2 | 15.7 | 16.6 | 37.1 |
Deviation angle | 3° or less | ||||
Operating temperature range °C | 0 to 60 |
Part number | Items | ||||
---|---|---|---|---|---|
Main Body Weight | Addition weight | ||||
Side mount metal fittings | Flange Mount metal fittings | Stopper Nut | With cap | ||
KSHE5 × 8 KSH5 × 8 | 24 | 15 | 16 | 7 | 1 |
KSHE6 × 10 KSH6 × 10 | 43 | 22 | 15 | 8 (12) | 1 |
KSH8 × 10 | 90 | 68 | 28 | 19 (30) | 2 |
KSHE8 × 15 | 102 | 4 | |||
KSH10 × 15 | 130 | 110 | 57 | 34 (50) | 4 |
KSHE10 × 20 | 144 | 5 | |||
KSHE12 × 22 | 192 | 140 | 54 | 46 (69) | 8 |
KSH12 × 22 | 200 | 6 |
(g)
Note 1: The main body comes with 2 mount nuts.
Note 2: The side mount bracket comes with 2 mounting bolts.
When not in operation
In operation
Part number | Symbol | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | C | E | G | L | M | R | V | AR | AX | AY | CB | CC | CU | |
KSHE5×8□ KSH5×8□ | 68 | 55 | 8 | 4 | M10 × 1 | 9 | 5 | 3 | 3 | 13.9 | 12 | 16 | 8 | 8 |
KSHE6×10□ KSH6×10□ | 78 | 61 | 10 | 10 | M12 × 1 | 11 | 7 | 3 | 4 | 16.2 | 14 | 20 | 10 | 10 |
KSH8×10□ | 92 | 75 | 10 | 10 | M16 × 1.5 | 13 | 7 | 5 | 7 | 21.9 | 19 | 25 | 15 | 12 |
KSHE8×15□ | 101.5 | 79.5 | 15 | 10 | M16 × 1.5 | 13 | 7 | 5 | 7 | 21.9 | 19 | 30.5 | 15.5 | 13 |
KSH10×15□ | 114 | 92 | 15 | 10 | M18 × 1.5 | 15 | 7 | 6 | 8 | 25.4 | 22 | 30 | 15 | 14 |
KSHE10×20□ | 115 | 88 | 20 | 10 | M18 × 1.5 | 15 | 7 | 5 | 8 | 25.4 | 22 | 35.5 | 15.5 | 15 |
KSHE12×22□ | 120 | 91 | 22 | 10 | M20 × 1.5 | 17 | 7 | 5 | 10 | 27.7 | 24 | 40 | 18 | 16 |
KSH12×22□ | 147 | 118 | 22 | 10 | M20 × 1.5 | 17 | 7 | 6 | 10 | 27.7 | 24 | 40 | 18 | 16 |
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Full Length (mm) | Piston Rod Return Force (N) | Tip Cap/Damper | Mounting Type | Stopper Nuts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 98.32 | 1 Piece(s) | 4 Day(s) or more | 8 | M10 | 10 | 1.5 | 68 | 5.6 | No | Nose Mount | None | ||
SGD 110.78 | 1 Piece(s) | 12 Day(s) or more | 8 | - | 10 | 1.5 | 68 | 5.6 | No | Side Mount (Side-Mounted Type) | None | ||
SGD 115.00 | 1 Piece(s) | 14 Day(s) or more | 8 | - | 10 | 1.5 | 68 | 5.6 | No | Side Mount (Side-Mounted Type) | Available | ||
SGD 102.34 | 1 Piece(s) | 12 Day(s) or more | 8 | - | 10 | 1.5 | 68 | 5.6 | No | Nose Mount | Available | ||
SGD 103.78 | 1 Piece(s) | 10 Day(s) or more | 8 | M10 | 10 | 1.5 | 76 | 5.6 | Available | Nose Mount | None | ||
SGD 116.39 | 1 Piece(s) | 12 Day(s) or more | 8 | - | 10 | 1.5 | 76 | 5.6 | Available | Side Mount (Side-Mounted Type) | None | ||
SGD 120.62 | 1 Piece(s) | 14 Day(s) or more | 8 | - | 10 | 1.5 | 76 | 5.6 | Available | Side Mount (Side-Mounted Type) | Available | ||
SGD 120.67 | 1 Piece(s) | 12 Day(s) or more | 8 | - | 10 | 1.5 | 76 | 5.6 | Available | Flange mount | Available | ||
SGD 108.26 | 1 Piece(s) | 12 Day(s) or more | 8 | - | 10 | 1.5 | 76 | 5.6 | Available | Nose Mount | Available | ||
SGD 105.48 | 1 Piece(s) | 4 Day(s) or more | 10 | M12 | 12 | 3 | 78 | 9.2 | No | Nose Mount | None | ||
SGD 122.27 | 1 Piece(s) | 14 Day(s) or more | 10 | - | 12 | 3 | 78 | 9.2 | No | Side Mount (Side-Mounted Type) | Available | ||
SGD 118.00 | 1 Piece(s) | 10 Day(s) or more | 10 | - | 12 | 3 | 78 | 9.2 | No | Flange mount | None | ||
SGD 122.42 | 1 Piece(s) | 15 Day(s) or more | 10 | - | 12 | 3 | 78 | 9.2 | No | Flange mount | Available | ||
SGD 109.58 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 12 | 3 | 78 | 9.2 | No | Nose Mount | Available | ||
SGD 110.94 | 1 Piece(s) | 4 Day(s) or more | 10 | M12 | 12 | 3 | 88 | 9.2 | Available | Nose Mount | None | ||
SGD 123.49 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 12 | 3 | 88 | 9.2 | Available | Side Mount (Side-Mounted Type) | None | ||
SGD 127.75 | 1 Piece(s) | 14 Day(s) or more | 10 | - | 12 | 3 | 88 | 9.2 | Available | Side Mount (Side-Mounted Type) | Available | ||
SGD 115.06 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 12 | 3 | 88 | 9.2 | Available | Nose Mount | Available | ||
SGD 112.51 | 1 Piece(s) | 11 Day(s) or more | 10 | M16 | 16 | 5.9 | 92 | 15.7 | No | Nose Mount | None | ||
SGD 125.45 | 1 Piece(s) | 10 Day(s) or more | 10 | - | 16 | 5.9 | 92 | 15.7 | No | Side Mount (Side-Mounted Type) | None | ||
SGD 129.75 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 16 | 5.9 | 92 | 15.7 | No | Side Mount (Side-Mounted Type) | Available | ||
SGD 129.53 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 16 | 5.9 | 92 | 15.7 | No | Flange mount | Available | ||
SGD 116.80 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 16 | 5.9 | 92 | 15.7 | No | Nose Mount | Available | ||
SGD 118.32 | 1 Piece(s) | 4 Day(s) or more | 10 | M16 | 16 | 5.9 | 107 | 15.7 | Available | Nose Mount | None | ||
SGD 130.91 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 16 | 5.9 | 107 | 15.7 | Available | Side Mount (Side-Mounted Type) | None | ||
SGD 135.26 | 1 Piece(s) | 14 Day(s) or more | 10 | - | 16 | 5.9 | 107 | 15.7 | Available | Side Mount (Side-Mounted Type) | Available | ||
SGD 134.78 | 1 Piece(s) | 15 Day(s) or more | 10 | - | 16 | 5.9 | 107 | 15.7 | Available | Flange mount | Available | ||
SGD 122.54 | 1 Piece(s) | 12 Day(s) or more | 10 | - | 16 | 5.9 | 107 | 15.7 | Available | Nose Mount | Available | ||
SGD 154.64 | 1 Piece(s) | 11 Day(s) or more | 15 | M18 | 18 | 9.8 | 114 | 16.6 | No | Nose Mount | None | ||
SGD 167.60 | 1 Piece(s) | 11 Day(s) or more | 15 | - | 18 | 9.8 | 114 | 16.6 | No | Side Mount (Side-Mounted Type) | None | ||
SGD 171.98 | 1 Piece(s) | 11 Day(s) or more | 15 | - | 18 | 9.8 | 114 | 16.6 | No | Side Mount (Side-Mounted Type) | Available | ||
SGD 158.81 | 1 Piece(s) | 11 Day(s) or more | 15 | - | 18 | 9.8 | 114 | 16.6 | No | Nose Mount | Available | ||
SGD 160.11 | 1 Piece(s) | 2 Day(s) | 15 | M18 | 18 | 9.8 | 129 | 16.6 | Available | Nose Mount | None | ||
SGD 173.28 | 1 Piece(s) | 11 Day(s) or more | 15 | - | 18 | 9.8 | 129 | 16.6 | Available | Side Mount (Side-Mounted Type) | None | ||
SGD 177.74 | 1 Piece(s) | 11 Day(s) or more | 15 | - | 18 | 9.8 | 129 | 16.6 | Available | Side Mount (Side-Mounted Type) | Available | ||
SGD 164.58 | 1 Piece(s) | 11 Day(s) or more | 15 | - | 18 | 9.8 | 129 | 16.6 | Available | Nose Mount | Available | ||
SGD 204.70 | 1 Piece(s) | 10 Day(s) or more | 22 | M20 | 20 | 24.5 | 147 | 37.1 | No | Nose Mount | None | ||
SGD 218.02 | 1 Piece(s) | 12 Day(s) or more | 22 | - | 20 | 24.5 | 147 | 37.1 | No | Side Mount (Side-Mounted Type) | None | ||
SGD 222.46 | 1 Piece(s) | 14 Day(s) or more | 22 | - | 20 | 24.5 | 147 | 37.1 | No | Side Mount (Side-Mounted Type) | Available | ||
SGD 209.14 | 1 Piece(s) | 12 Day(s) or more | 22 | - | 20 | 24.5 | 147 | 37.1 | No | Nose Mount | Available | ||
SGD 210.39 | 1 Piece(s) | 4 Day(s) or more | 22 | M20 | 20 | 24.5 | 165 | 37.1 | Available | Nose Mount | None | ||
SGD 223.50 | 1 Piece(s) | 12 Day(s) or more | 22 | - | 20 | 24.5 | 165 | 37.1 | Available | Side Mount (Side-Mounted Type) | None | ||
SGD 228.07 | 1 Piece(s) | 14 Day(s) or more | 22 | - | 20 | 24.5 | 165 | 37.1 | Available | Side Mount (Side-Mounted Type) | Available | ||
SGD 223.04 | 1 Piece(s) | 10 Day(s) or more | 22 | - | 20 | 24.5 | 165 | 37.1 | Available | Flange mount | None | ||
SGD 227.61 | 1 Piece(s) | 12 Day(s) or more | 22 | - | 20 | 24.5 | 165 | 37.1 | Available | Flange mount | Available | ||
SGD 214.95 | 1 Piece(s) | 12 Day(s) or more | 22 | - | 20 | 24.5 | 165 | 37.1 | Available | Nose Mount | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Type | Single Orifice |
---|---|---|---|---|---|
Operating Environment | Standard | Body Material | Carbon Steel (Blackening) | Max. Collision Velocity(m/s) | 1 |
Max. Operating Cycle(cycle/min) | 30 | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | 0::60 |
How can we improve?
How can we improve?