• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

General Purpose Y-Shaped Ductile Iron 16K Strainer Flange

General Purpose Y-Shaped Ductile Iron 16K Strainer Flange

This is a Y-shaped ductile iron strainer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
16FDYB-250A
16FDYBK-250A
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Screen
Quote 10B(250A)10B(250A)60° Staggered Punched SUS Plate
Quote 10B(250A)10B(250A)40 Mesh SUS304 Steel Wire Net (SUS304 Plate-Reinforced)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 16K
Material Ductile Iron Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 2.16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)