(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mold Cupla, Brass, PM Type (for Mounting Female Thread)

Mold Cupla, Brass, PM Type (for Mounting Female Thread)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mold Cupla, Brass, PM Type (for Mounting Female Thread)
  • Mold Cupla, Brass, PM Type (for Mounting Female Thread)
  • Mold Cupla, Brass, PM Type (for Mounting Female Thread)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
K-01PM-BRS
K-02PM-BRS
K-03PM-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 5.60

1 Piece(s) 3 Day(s) 1/8

SGD 5.60

1 Piece(s) 3 Day(s) 1/4

SGD 7.60

1 Piece(s) 3 Day(s) 3/8

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Oil Types Standard Structure of Valve Single Passage Opening Closing Type
Operating Pressure Range(MPa) 0::1 Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)