(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line Cupla, 200L Type Socket (for 5-Branch Piping, In-Line Type)

Line Cupla, 200L Type Socket (for 5-Branch Piping, In-Line Type)

[Features]
· Multiple pipes can be connected simultaneously from a single air pipe.
· Allows for quick concentrated piping with Hi Coupler.
· Single-touch connection of a plug and socket by just pushing in.
· Extract multiple air samples simultaneously from a single pipe.
· Choose from 2-branch model (200T), 5-branch tandem model (200L), and 5-branch star model (200S) depending on operations.
· This product has a dust-proof cap as standard equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

200L-STL-NBR

Part Number
200L-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 230.00

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Standard / Branch Types of connection parts For High Coupler Large Diameter Socket Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5

Please check the type/dimensions/specifications of the part 200L-STL-NBR in the Line Cupla, 200L Type Socket (for 5-Branch Piping, In-Line Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)