(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler Super, Steel, for Oxygen, PH, Small Diameter

Mini Coupler Super, Steel, for Oxygen, PH, Small Diameter

Single-touch reinforced piping for fusing equipment.

[Features]
• All pipes used in torch cutting work, such as container and blow pipes, can be connected.
• Chrome-plated main body offers excellent corrosion resistance.
• Heat-treated plug for extra durability.
• To prevent misconnection, different coupling sizes are used for the oxygen and fuel, and the sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one) to ensure safety.
• Small core type for a variety of purposes.
• Various mounting shapes are available as standard options, supporting a wide range of torch cutting applications.
• Compatible with the Mini Coupler.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S225PH-STL

Part Number
S225PH-STL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.90

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male)
Body Material Steel Applicable Fluids Gas for blowing equipments Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7
Mating Hose Inner Diameter(mm) 5

Please check the type/dimensions/specifications of the part S225PH-STL in the Mini Coupler Super, Steel, for Oxygen, PH, Small Diameter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)