(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler Super, Brass, for Oxygen, SH (Part Numbers)

Mini Coupler Super, Brass, for Oxygen, SH

For single-touch reinforced fused equipment piping.

[Features]
• All pipes used in torch cutting work, such as containers and blow pipes, can be connected.
• The chrome-plated main body offers excellent corrosion resistance.
• Moreover, plug durability is improved via heat treatment.
• To prevent misconnection, different coupling sizes are used for oxygen and fuel, and sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel one), ensuring safety.
• Small-diameter core supports a wide variety of different applications.
• Various mounting configurations are available as standard options to support a wide range of torch cutting applications.
• Moreover, the product is compatible with the Mini Coupler.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S22SH-BRS-NBR

Part Number
S22SH-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.70

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Gas for blowing equipments Types Standard Operating Environment/Applications Standard
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Hose size of the mating side (Inch) 1/4・5/16

Please check the type/dimensions/specifications of the part S22SH-BRS-NBR in the Mini Coupler Super, Brass, for Oxygen, SH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)