(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler Super, Brass, for Fuel Gas, SH Type

Mini Coupler Super, Brass, for Fuel Gas, SH Type

For single-touch type reinforced fusing equipment piping.

[Features]
• Enables connection of pipes used in torch cutting work, including container and blow pipes.
• The chrome-plated main body offers excellent corrosion resistance.
• Moreover, plug durability has been enhanced by heat treatment.
• To prevent improper connections, different coupling sizes are used for oxygen and fuel, and sleeves are color-coded (chrome plating for the oxygen sleeve; copper plating for the fuel sleeve) to ensure safety.
• Small diameter type to cover a wide range of uses.
• Standardized for various mounting shapes \to support a wide range of fusing applications.
• Also compatible with the Mini Coupler.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S33SH-BRS-NBR

Part Number
S33SH-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.70

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Nitrile Rubber (NBR) Applicable Fluids Gas for blowing equipments
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Hose size of the mating side (Inch) 5/16・3/8

Please check the type/dimensions/specifications of the part S33SH-BRS-NBR in the Mini Coupler Super, Brass, for Fuel Gas, SH Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)