(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Multi Coupler System, MAM, Brass, 4-Port Type Socket

Multi Coupler System, MAM, Brass, 4-Port Type Socket

Multiple pipes are connected simultaneously via a single connecting operation. Time required for connecting and disconnecting multiple pipes is greatly shortened.

[Features]
· Multiple pipes can be connected at one time.
· Connecting and disconnecting can easily be performed manually using a lever.
· The lever has a stopper, so there is no risk of the socket plate suddenly flying off when disconnected.
· Valve is only on the socket side.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MAM-1S-4-BRS-NBR

Part Number
MAM-1S-4-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 797.50

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard / Multiple Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::0.7 Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MAM-1S-4-BRS-NBR in the Multi Coupler System, MAM, Brass, 4-Port Type Socket series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)