(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Cupla, Stainless Steel, Socket, SHB Type (for Panel Mounting)

Part Number

Configured Part Number is shown.

MC-04SHB-SUS-NBR

Part Number
MC-04SHB-SUS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 71.30

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Socket (female)
Body Material Stainless steel (SUS303 / SUS304) Seal Material Nitrile Rubber (NBR) Applicable Fluids Water / Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1 Mating Tube Inner Diameter(mm) 4

Please check the type/dimensions/specifications of the part MC-04SHB-SUS-NBR in the Micro Cupla, Stainless Steel, Socket, SHB Type (for Panel Mounting) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)