(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Coupler, Stainless Steel, PH Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-04PH-SUS

Part Number
MC-04PH-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.50

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Plug (Male)
Body Material Stainless steel (SUS303 / SUS304) Applicable Fluids Water / Air Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Pressure Range(MPa) 0::1 Mating Tube Inner Diameter(mm) 4

Please check the type/dimensions/specifications of the part MC-04PH-SUS in the Micro Coupler, Stainless Steel, PH Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)