(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Cupla, Stainless Steel Plug, PHL Type (for Tube Mounting)

Micro Cupla, Stainless Steel Plug, PHL Type (for Tube Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Cupla, Stainless Steel Plug, PHL Type (for Tube Mounting)
  • Micro Cupla, Stainless Steel Plug, PHL Type (for Tube Mounting)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-04PHL-SUS-NBR

Part Number
MC-04PHL-SUS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.30

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Plug (Male)
Body Material Stainless steel (SUS303 / SUS304) Seal Material Nitrile Rubber (NBR) Applicable Fluids Water / Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1 Mating Tube Inner Diameter(mm) 4

Please check the type/dimensions/specifications of the part MC-04PHL-SUS-NBR in the Micro Cupla, Stainless Steel Plug, PHL Type (for Tube Mounting) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)