(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Face Coupler FF Type, Steel, NBR, Plug

Flat Face Coupler FF Type, Steel, NBR, Plug

Up to twice the flow rate. Achieves a large flow rate via use of a dripping reduction valve

[Features]
• Achieves flow rate that is 1.5 to 2 times that of conventional hydraulic couplers such as the "350 coupler" and "flat face coupler F35 model" used for 35 MPa applications.
• *Flow rate increase differs according to size.
• Adopts a "dripping reduction valve structure" that minimizes "aeration," with almost no "dripping."
• Suitable for a hydraulic circuit with pressure fluctuations at high pressure, such as a die cast machine, etc.
• Single-touch connection of the plug and socket via simple push-in mechanism.
• Sleeve block function that prevents inadvertent separation due to vibration or shock during connection is standard and workability

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FF-3P-STL-NBR
FF-4P-STL-NBR
FF-6P-STL-NBR
FF-8P-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 228.60

10 Piece(s) 8 Day(s) 3/8

SGD 238.10

10 Piece(s) 8 Day(s) 1/2

SGD 423.10

10 Piece(s) 8 Day(s) 3/4

SGD 574.80

10 Piece(s) 8 Day(s) 1

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Oil
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::35 Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)