(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Coupler Ace, Resin, PNG

High Coupler Ace, Resin, PNG

Click this image to zoom it.

Move the mouse over the image to zoom

  • High Coupler Ace, Resin, PNG
  • High Coupler Ace, Resin, PNG

Lightweight, with an auto-lock function, for use with air piping. Can be connected to small-bore High Couplers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
50PNG-PLA
65PNG-PLA
85PNG-PLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Hose Inner Diameter
(mm)
Mating Hose Outer Diameter
(mm)

SGD 6.30

1 Piece(s) 3 Day(s) 58

SGD 6.50

1 Piece(s) 3 Day(s) 6.510

SGD 7.80

1 Piece(s) 3 Day(s) 8.512.5

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Mounting Urethane Hose (Nut Type) Plug (Male) / Socket (Female) Plug (Male)
Body Material Resin(PLA) Applicable Fluids Water / Air Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)