(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Twist Plug, Steel, PFF

Twist Plug, Steel, PFF

Pivoting plug for connecting hoses. Greatly improves working efficiency by preventing the hose from twisting and bending.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS-20PFF-STL-NBR

Part Number
TS-20PFF-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 56.10

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard / Twist Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1 Types of connection screw G Nominal of Thread 1/4

Please check the type/dimensions/specifications of the part TS-20PFF-STL-NBR in the Twist Plug, Steel, PFF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)