(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Coupler, Steel, SH

Super Coupler, Steel, SH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Super Coupler, Steel, SH
  • Super Coupler, Steel, SH

Lightweight design suitable for hand connection of hand tools. Single-touch connection for superior operability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

02SH-STL-NBR

Part Number
02SH-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 17.90

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1 Hose size of the mating side (Inch) 1/4

Please check the type/dimensions/specifications of the part 02SH-STL-NBR in the Super Coupler, Steel, SH series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)