(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Coupler, Brass, SM

Compact Coupler, Brass, SM

Compact size with maximum diameter 17.5 mm, even with valves built into both socket and plug.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CO-1SM-BRS-FKM

Part Number
CO-1SM-BRS-FKM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 44.80

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM) Applicable Fluids Water / Air
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw R Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part CO-1SM-BRS-FKM in the Compact Coupler, Brass, SM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)