(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SP Coupler Type A, Steel, NBR Socket, Female Thread

SP Coupler Type A, Steel, NBR Socket, Female Thread

[Features]
· "SP coupler" high flow rate type
· Higher flow rate: Flow rate is higher by 7 to 64% compared to the conventional "SP coupler."
· Center automatic return PAT of valve: Shape of the coupler built-in valve has undergone renewal.
· After separation, the valve is automatically reset to ensure stable sealing in the unit state (1 to 8SP-A types).
· Smooth connection: More comfortable connecting operation with socket due to smooth shape on plug tip.
· Compatibility: Supports existing SP couplers as well, use as needed.
▪ Flow rate property: Even if the main body material is different, the flow rate characteristics are the same.
· The main body material can be chosen according to usage.
· Snap-stopper (sold separately): Allows you to prevent inadvertent withdrawal after connection, improving mounting performance of the simple stopper.
· A new main body shape enables secure lock.
· Green procurement compliant product: Nickel plating is used in surface treatment of the steel body.
▪ We strive to reduce the environmental load.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2S-A-STL-NBR
3S-A-STL-NBR
4S-A-STL-NBR
6S-A-STL-NBR
8S-A-STL-NBR
10S-A-STL-NBR
12S-A-STL-NBR
16S-A-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Nominal of Thread

SGD 49.40

10 Piece(s) 8 Day(s) 0~7.51/4

SGD 56.40

10 Piece(s) 8 Day(s) 0~7.53/8

SGD 98.90

10 Piece(s) 8 Day(s) 0~4.51/2

SGD 152.00

10 Piece(s) 8 Day(s) 0~4.53/4

SGD 227.30

10 Piece(s) 8 Day(s) 0~4.51

SGD 391.80

10 Piece(s) 8 Day(s) 0~31 1/4

SGD 508.50

10 Piece(s) 8 Day(s) 0~31 1/2

SGD 715.40

10 Piece(s) 8 Day(s) 0~22

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Steel Seal Material Nitrile Rubber (NBR) Applicable Fluids Air / Oil / Inert Gases
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery Operating Temperature Range(°C) -20::80
Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)