(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A coupler equipped with an automatic open/close valve to prevent fluid outflow when disconnecting.
[Features]
·The flow rate is 7% to 64% higher than that of conventional SP Cupla.
·The smooth shape of the plug tip makes it easier to connect to the socket.
·SUS304 is a standard for stainless steel. Highly reliable for various fluids. * Another standard material equivalent to SUS304 is used in some parts.
·It is compatible with conventional SP Cupla and can be used to suit your application.
·Even if the main body material is different, the flow rate properties are the same. You can choose the main body material according to the application.
·Improved attachment performance by the simple stopper that can prevent unexpected detachment after connection. The new main body shape enables secure locking.
·Nickel plating is used for the surface treatment of the steel body. Efforts are being made to reduce the load on the environment.
[Applications]
·For medium pressure applications, with a built-in automatic open/close valve in both the socket and the plug.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
1S-A-SUS-NBR |
2S-A-SUS-NBR |
3S-A-SUS-NBR |
4S-A-SUS-NBR |
6S-A-SUS-NBR |
8S-A-SUS-NBR |
10S-A-SUS-NBR |
12S-A-SUS-NBR |
16S-A-SUS-NBR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Nominal of Thread |
---|---|---|---|---|---|---|
SGD 73.50 | 10 Piece(s) | 8 Day(s) | 0~7.5 | 1/8 | ||
SGD 83.30 | 10 Piece(s) | 12 Day(s) | 0~7.5 | 1/4 | ||
SGD 107.00 | 10 Piece(s) | 8 Day(s) | 0~7.5 | 3/8 | ||
SGD 249.80 | 10 Piece(s) | 8 Day(s) | 0~4.5 | 1/2 | ||
SGD 284.00 | 10 Piece(s) | 8 Day(s) | 0~4.5 | 3/4 | ||
SGD 474.40 | 10 Piece(s) | 8 Day(s) | 0~4.5 | 1 | ||
SGD 826.60 | 10 Piece(s) | 8 Day(s) | 0~3 | 1 1/4 | ||
SGD 1,033.20 | 10 Piece(s) | 8 Day(s) | 0~3 | 1 1/2 | ||
SGD 1,591.80 | 10 Piece(s) | 8 Day(s) | 0~2 | 2 |
Loading...
Types | Standard | Types of connection parts | For Male Thread | Plug (Male) / Socket (Female) | Socket (female) |
---|---|---|---|---|---|
Body Material | Stainless steel (SUS303 / SUS304) | Seal Material | Nitrile Rubber (NBR) | Applicable Fluids | Water / Air / Oil / Chemical / Inert Gases |
Structure of Valve | Double passages opening closing type | Operating Environment/Applications | Standard / Vacuum Compatible (When Connected) / Plant Piping / Industrial Machinery | Operating Temperature Range(°C) | -20::80 |
Types of connection screw | Rc |
How can we improve?
How can we improve?