(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad, Soft Bellows Type, VPHEW, One-touch Fitting Type

Vacuum Pad, Soft Bellows Type, VPHEW, One-touch Fitting Type

Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Dimensions

Vacuum Pad, Soft Bellows Type, VPHEW, One Touch Fitting Type
Vacuum Pad, Soft Bellows Type, VPHEW, One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BLETube end
C
Connection
config. code
VPHEW6LB[5]-6J[9]66331520.411.7-M4
VPHEW8LB[5]-6J[9]8
VPHEW10LB[5]-6J[9]1033.515.5
VPHEW15LB[5]-6J[9]1535.517.5
VPHEW20LB[5]-6J[9]202020-M6

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPHEW6LBN-6J
VPHEW6LBS-6J
VPHEW8LBN-6J
VPHEW8LBS-6J
VPHEW10LBN-6J
VPHEW10LBS-6J
VPHEW15LBN-6J
VPHEW15LBS-6J
VPHEW20LBN-6J
VPHEW20LBS-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

SGD 16.35

1 Piece(s) 9 Day(s) or more 10[Nitrile Rubber] Nitrile RubberBlack61533

SGD 18.83

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White61533

SGD 16.35

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack81533

SGD 18.83

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White81533

SGD 16.35

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack1015.533.5

SGD 18.83

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White1015.533.5

SGD 16.85

1 Piece(s) 9 Day(s) or more 10[Nitrile Rubber] Nitrile RubberBlack1517.535.5

SGD 19.83

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White1517.535.5

SGD 16.85

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack202040

SGD 19.83

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White202040

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Bellows Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Direct Mount / Fixed Type
Vacuum Outlet Direction Both Horizontal Mount Connection Screw M5 × 0.8 Vacuum Outlet Tube Outer Diameter(φ) 6
Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)