(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Soft Bellows Type, VPD, Barb Fitting Type

Vacuum Pad, Soft Bellows Type, VPD, Barb Fitting Type

Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD,

PDF

Japanese Only

Dimensions

Vacuum Pad, Soft Bellows Type, VPD, Barb Fitting Type
Vacuum Pad, Soft Bellows Type, VPD, Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3EStroke
S
Spring force
(N)
Connection
config. code
VPD6-6LB[5]-6B[9]6467.21544.12018.564.0~7.1-M4
VPD6-10LB[5]-6B72.249.125102.0~5.2
VPD6-15LB[5]-6B82.254.12530152.0~5.9
VPD6-20LB[5]-6B98.261.13437201.1~4.8
VPD8-6LB[5]-6B[9]867.244.12018.564.0~7.1
VPD8-10LB[5]-6B72.249.125102.0~5.2
VPD8-15LB[5]-6B82.254.12530152.0~5.9
VPD8-20LB[5]-6B98.261.13437201.1~4.8
VPD10-6LB[5]-6B[9]1067.715.544.62018.564.0~7.1
VPD10-10LB[5]-6B72.749.625102.0~5.2
VPD10-15LB[5]-6B82.754.62530152.0~5.9
VPD10-20LB[5]-6B98.761.63437201.1~4.8
VPD15-6LB[5]-6B[9]1569.717.546.62018.564.0~7.1
VPD15-10LB[5]-6B74.751.625102.0~5.2
VPD15-15LB[5]-6B84.756.62530152.0~5.9
VPD15-20LB[5]-6B100.763.63437201.1~4.8
VPD20-6LB[5]-6B[9]2072.120492018.567.0~12.6-M6
VPD20-10LB[5]-6B78.15524.5103.3~10.0
VPD20-15LB[5]-6B88.1602529.5153.3~10.4
VPD20-20LB[5]-6B104.1673436.5202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPD6-6LBN-6B
VPD6-6LBS-6B
VPD8-6LBN-6B
VPD8-6LBS-6B
VPD10-6LBN-6B
VPD10-6LBS-6B
VPD15-6LBN-6B
VPD15-6LBS-6B
VPD20-6LBN-6B
VPD20-6LBS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)

SGD 27.97

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack6154.0 to 7.167.2

SGD 30.45

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White6154.0 to 7.167.2

SGD 27.97

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack8154.0 to 7.167.2

SGD 30.45

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White8154.0 to 7.167.2

SGD 31.43

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack1015.54.0 to 7.167.7

SGD 33.77

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White1015.54.0 to 7.167.7

SGD 31.43

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberBlack1517.54.0 to 7.169.7

SGD 34.25

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White1517.54.0 to 7.169.7

SGD 32.38

1 Piece(s) 9 Day(s) or more 10[Nitrile Rubber] Nitrile RubberBlack20207.0 to 12.672.2

SGD 35.20

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone Rubber[White] White20207.0 to 12.672.2

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Bellows Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Spring Type
Stroke(mm) 6 Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)