(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Soft Bellows Type, VPB, Barb Fitting Type

Vacuum Pad, Soft Bellows Type, VPB, Barb Fitting Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pad, Soft Bellows Type, VPB, Barb Fitting Type
  • Vacuum Pad, Soft Bellows Type, VPB, Barb Fitting Type

Excellent flexibility and ideal for adherence of paper, plastic molded articles, etc. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides

PDF

Japanese Only

Dimensions

Vacuum Pad, Soft Bellows Type, VPB, Barb Fitting Type
Vacuum Pad, Soft Bellows Type, VPB, Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BLConnection
config. code
VPB6LB[5]-6B[9]6445.115-M4
VPB8LB[5]-6B[9]8
VPB10LB[5]-6B[9]1045.615.5
VPB15LB[5]-6B[9]1547.617.5
VPB20LB[5]-6B[9]205020-M6

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPB6LBN-6B
VPB6LBS-6B
VPB8LBN-6B
VPB8LBS-6B
VPB10LBN-6B
VPB10LBS-6B
VPB15LBN-6B
VPB15LBS-6B
VPB20LBN-6B
VPB20LBS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

SGD 16.44

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack61545.1

SGD 19.46

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White61545.1

SGD 16.44

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack81545.1

SGD 19.46

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White81545.1

SGD 12.08

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1015.545.6

SGD 14.56

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1015.545.6

SGD 12.57

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1517.547.6

SGD 15.55

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1517.547.6

SGD 12.80

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack202050.1

SGD 16.44

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White202050.1

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Bellows Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M6 × 1 Vacuum Outlet Tube Outer Diameter(φ) 6
Fall Prevention Valve None Direct Attached Filter None Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)