(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Sponge Small Type, VPMB, Barb Fitting Type

Vacuum Pad, Sponge Small Type, VPMB, Barb Fitting Type

Vacuum pad optimal for use in work on uneven surfaces, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Ideal for work pieces that have irregularities on the surface (work pieces like exterior wall materials of a building, small rocks and shells).
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
·For applications requiring "copper based metal not used" and "reduce ozone concentrations"

PDF

Japanese Only

Dimensions

Vacuum Pad, Sponge Small Type, VPMB, Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BLECConnection
config. code
VPMB10S[5]-4B[9]102.530.79.514.97.0-M6
VPMB10S[5]-6B[9]4
VPMB15S[5]-4B[9]152.5
VPMB15S[5]-6B[9]4
VPMB20S[5]-4B[9]202.536.715.5
VPMB20S[5]-6B[9]4
VPMB25S[5]-4B[9]252.5
VPMB25S[5]-6B[9]4
VPMB30S[5]-4B[9]302.5
VPMB30S[5]-6B[9]4
VPMB35S[5]-4B[9]352.549.228
VPMB35S[5]-6B[9]4
VPMB50S[5]-4B[9]502.5
VPMB50S[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).

Part Number
VPMB10SC-4B
VPMB10SC-6B
VPMB15SC-4B
VPMB15SC-6B
VPMB20SC-4B
VPMB20SC-6B
VPMB25SC-4B
VPMB25SC-6B
VPMB30SC-4B
VPMB30SC-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Vacuum Outlet Tube Outer Diameter
(φ)

SGD 19.46

1 Piece(s) 9 Day(s) or more 109.530.64

SGD 19.46

1 Piece(s) 9 Day(s) or more 109.530.66

SGD 20.97

1 Piece(s) 9 Day(s) or more 159.530.64

SGD 20.97

1 Piece(s) 9 Day(s) or more 159.530.66

SGD 22.48

1 Piece(s) 9 Day(s) or more 2015.536.64

SGD 22.48

1 Piece(s) 9 Day(s) or more 2015.536.66

SGD 23.98

1 Piece(s) 9 Day(s) or more 2515.536.64

SGD 23.98

1 Piece(s) 9 Day(s) or more 2515.536.66

SGD 25.49

1 Piece(s) 9 Day(s) or more 3015.536.64

SGD 25.49

1 Piece(s) 9 Day(s) or more 3015.536.66

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Sponge Mounting Method Pad Screw Fixed
Environment Standard Material Chloroprene Rubber (sponge) Color Black
Mounting Fitting Fixed Type Vacuum Outlet Direction Horizontal Mount Connection Screw M5 × 0.8
Fall Prevention Valve None Direct Attached Filter None Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)