(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad, Long Stroke Skidproof Type, VPD, One-touch Fitting without Cover

Vacuum Pad, Long Stroke Skidproof Type, VPD, One-touch Fitting without Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· This fitting is offered in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Dimensions

Long Stroke Slip Resistance Type VPD One-Touch Fitting without Cover

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPOD20-20K[5]-6J20671.61059.520.94111.7201.5~4.9-M6
VPOD20-30K[5]-6J84.672.520.954301.1~4.8
VPOD20-40K[5]-6J97.685.520.967401.0~4.5
VPOD20-50K[5]-6J110.698.520.980500.9~4.5
VPOD30-20K[5]-6J3073.61261.520.941201.5~4.9
VPOD30-30K[5]-6J86.674.520.954301.1~4.8
VPOD30-40K[5]-6J99.687.520.967401.0~4.5
VPOD30-50K[5]-6J112.6100.520.980500.9~4.5
VPOD40-20K[5]-6J4077.61665.520.941201.5~4.9
VPOD40-30K[5]-6J90.678.520.954301.1~4.8
VPOD40-40K[5]-6J103.691.520.967401.0~4.5
VPOD40-50K[5]-6J116.6104.520.980500.9~4.5
VPOD50-20K[5]-6J5078.61766.520.941201.5~4.9
VPOD50-30K[5]-6J91.61779.520.954301.1~4.8
VPOD50-40K[5]-6J104.61792.520.967401.0~4.5
VPOD50-50K[5]-6J117.617105.520.980500.9~4.5

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPOD20-20KNH-6J
VPOD20-30KNH-6J
VPOD20-40KNH-6J
VPOD20-50KNH-6J
VPOD30-20KNH-6J
VPOD30-30KNH-6J
VPOD30-40KNH-6J
VPOD30-50KNH-6J
VPOD40-20KNH-6J
VPOD40-30KNH-6J
VPOD40-40KNH-6J
VPOD40-50KNH-6J
VPOD50-20KNH-6J
VPOD50-30KNH-6J
VPOD50-40KNH-6J
VPOD50-50KNH-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

SGD 33.93

1 Piece(s) 9 Day(s) or more 20101.5 to 4.92071.7

SGD 36.66

1 Piece(s) 9 Day(s) or more 20101.1 to 4.83084.7

SGD 38.52

1 Piece(s) 9 Day(s) or more 20101.0 to 4.54097.7

SGD 40.42

1 Piece(s) 9 Day(s) or more 20100.9 to 4.550110.7

SGD 35.71

1 Piece(s) 9 Day(s) or more 30121.5 to 4.92073.7

SGD 36.66

1 Piece(s) 9 Day(s) or more 30121.1 to 4.83086.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 30121.0 to 4.54099.7

SGD 38.52

1 Piece(s) 9 Day(s) or more 30120.9 to 4.550112.7

SGD 36.66

1 Piece(s) 9 Day(s) or more 40161.5 to 4.92077.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 40161.1 to 4.83090.7

SGD 40.42

1 Piece(s) 9 Day(s) or more 40161.0 to 4.540103.7

SGD 41.36

1 Piece(s) 9 Day(s) or more 40160.9 to 4.550116.7

SGD 42.29

1 Piece(s) 9 Day(s) or more 50171.5 to 4.92078.7

SGD 44.17

1 Piece(s) 9 Day(s) or more 50171.1 to 4.83091.7

SGD 46.07

1 Piece(s) 9 Day(s) or more 50171.0 to 4.540104.7

SGD 47.94

1 Piece(s) 9 Day(s) or more 50170.9 to 4.550117.7

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Stoppers Mounting Method Pad Screw Fixed
Rubber Group Material Oil Resistant NBR Environment Standard / Oil Resistant Material Rubber-based
Color Black Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover
Fall Prevention Valve None Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)