(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Sponge Type, VPD, One-touch Fitting with Cover

Vacuum Pad, Long Stroke Sponge Type, VPD, One-touch Fitting with Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Dimensions

Long Stroke Sponge Type VPD One-Touch Fitting with Cover
Long Stroke Sponge Type VPD One-Touch Fitting with Cover
Long Stroke Sponge Type VPD One-Touch Fitting with Cover

Standard Table

Model codePad O.D.
od
Tube O.D.
oD
BL1L2L3E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPD10-6S[5]-6J[9]106609.53720201911.767.0~12.6-M6
VPD10-10S[5]-6J664325103.3~10.0
VPD10-15S[5]-6J76482530153.3~10.4
VPD10-20S[5]-6J92553437202.0~8.7
VPD15-6S[5]-6J[9]15609.537201967.0~12.6
VPD15-10S[5]-6J664325103.3~10.0
VPD15-15S[5]-6J76482530153.3~10.4
VPD15-20S[5]-6J92553437202.0~8.7
VPD20-6S[5]-6J[9]20661643201967.0~12.6
VPD20-10S[5]-6J724925103.3~10.0
VPD20-15S[5]-6J82542530153.3~10.4
VPD20-20S[5]-6J98613437202.0~8.7
VPD25-6S[5]-6J[9]25661643201967.0~12.6
VPD25-10S[5]-6J724925103.3~10.0
VPD25-15S[5]-6J82542530153.3~10.4
VPD25-20S[5]-6J98613437202.0~8.7
VPD30-6S[5]-6J[9]30661643201967.0~12.6
VPD30-10S[5]-6J724925103.3~10.0
VPD30-15S[5]-6J82542530153.3~10.4
VPD30-20S[5]-6J98613437202.0~8.7
VPD35-6S[5]-6J[9]35782855201967.0~12.6
VPD35-10S[5]-6J846125103.3~10.0
VPD35-15S[5]-6J94662530153.3~10.4
VPD35-20S[5]-6J110733437202.0~8.7
VPD50-6S[5]-6J[9]50782855201967.0~12.6
VPD50-10S[5]-6J846125103.3~10.0
VPD50-15S[5]-6J94662530153.3~10.4
VPD50-20S[5]-6J110733437202.0~8.7
VPD70-10S[5]-6J70104287526301010.1~15.8-M10
VPD100-10S[5]-6J100104287526301010.1~15.8

Units: mm

  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
  • *Tightening torque of a pad holder fixing bulkhead nut is as below.
  • *Pad diameter: ø10 to ø50 ▷ 4.5 to 6 N·m, ø70 to ø100 ▷ 16 to 20 N·m
Part Number
VPD10-6SC-6J
VPD10-15SC-6J
VPD10-20SC-6J
VPD15-6SC-6J
VPD15-10SC-6J
VPD20-6SC-6J
VPD20-20SC-6J
VPD25-6SC-6J
VPD25-20SC-6J
VPD30-6SC-6J
VPD35-6SC-6J
VPD35-10SC-6J
VPD35-15SC-6J
VPD35-20SC-6J
VPD50-6SC-6J
VPD50-15SC-6J
VPD50-20SC-6J
VPD70-10SC-G1
VPD100-10SC-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

SGD 39.08

1 Piece(s) 9 Day(s) or more 109.57.0 to 12.6659.6M14-6-

SGD 41.37

1 Piece(s) 9 Day(s) or more 109.53.3 to 10.41575.6M14-6With Cover

SGD 42.29

1 Piece(s) 9 Day(s) or more 109.52.0 to 8.72091.6M14-6With Cover

SGD 39.08

1 Piece(s) 9 Day(s) or more 159.57.0 to 12.6659.6M14-6-

SGD 40.91

1 Piece(s) 9 Day(s) or more 159.53.3 to 10.01065.6M14-6With Cover

SGD 42.10

1 Piece(s) 9 Day(s) or more 2015.57.0 to 12.6665.6M14-6-

SGD 45.10

1 Piece(s) 9 Day(s) or more 2015.52.0 to 8.72097.6M14-6With Cover

SGD 43.61

1 Piece(s) 9 Day(s) or more 2515.57.0 to 12.6665.6M14-6-

SGD 48.98

1 Piece(s) 9 Day(s) or more 2515.52.0 to 8.72097.6M14-6With Cover

SGD 45.12

1 Piece(s) 9 Day(s) or more 3015.57.0 to 12.6665.6M14-6-

SGD 73.80

1 Piece(s) 9 Day(s) or more 35287.0 to 12.6678.1M14-6-

SGD 80.98

1 Piece(s) 9 Day(s) or more 35283.3 to 10.01084.1M14-6With Cover

SGD 77.16

1 Piece(s) 9 Day(s) or more 35283.3 to 10.41594.1M14-6With Cover

SGD 78.10

1 Piece(s) 9 Day(s) or more 35282.0 to 8.720110.1M14-6With Cover

SGD 82.85

1 Piece(s) 9 Day(s) or more 50287.0 to 12.6678.1M14-6-

SGD 86.48

1 Piece(s) 9 Day(s) or more 50283.3 to 10.41594.1M14-6With Cover

SGD 87.40

1 Piece(s) 9 Day(s) or more 50282.0 to 8.720110.1M14-6With Cover

SGD 120.75

1 Piece(s) 9 Day(s) or more 703010.1 to 15.810104M221/8--

SGD 179.61

1 Piece(s) 9 Day(s) or more 1003010.1 to 15.810104M221/8--

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Sponge Mounting Method Pad Screw Fixed
Environment Standard Material Chloroprene Rubber (sponge) Color Black
Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal Fall Prevention Valve None
Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)