(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
VPC4-10RF-4B
VPC4-10RG-4B
VPC4-10RN-4B
VPC4-10RS-4B
VPC4-10RSE-4B
VPC4-10RU-4B
VPC4-15RF-4B
VPC4-15RG-4B
VPC4-15RN-4B
VPC4-15RS-4B
VPC4-15RSE-4B
VPC4-15RU-4B
VPC4-20RF-4B
VPC4-20RG-4B
VPC4-20RN-4B
VPC4-20RS-4B
VPC4-20RSE-4B
VPC4-20RU-4B
VPC6-10RF-4B
VPC6-10RG-4B
VPC6-10RN-4B
VPC6-10RS-4B
VPC6-10RSE-4B
VPC6-10RU-4B
VPC6-15RF-4B
VPC6-15RG-4B
VPC6-15RN-4B
VPC6-15RS-4B
VPC6-15RSE-4B
VPC6-15RU-4B
VPC6-20RF-4B
VPC6-20RG-4B
VPC6-20RN-4B
VPC6-20RS-4B
VPC6-20RSE-4B
VPC6-20RU-4B
VPC8-10RF-4B
VPC8-10RG-4B
VPC8-10RN-4B
VPC8-10RS-4B
VPC8-10RSE-4B
VPC8-10RU-4B
VPC8-15RF-4B
VPC8-15RG-4B
VPC8-15RN-4B
VPC8-15RS-4B
VPC8-15RSE-4B
VPC8-15RU-4B
VPC8-20RF-4B
VPC8-20RG-4B
VPC8-20RN-4B
VPC8-20RS-4B
VPC8-20RSE-4B
VPC8-20RU-4B
VPC10-10RF-6B
VPC10-10RG-6B
VPC10-10RN-6B
VPC10-10RS-6B
VPC10-10RSE-6B
VPC10-10RU-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 36.27

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeFluorine RubberStandardGray440.6 to 1.71054.6M124

SGD 29.10

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray440.6 to 1.71054.6M124

SGD 28.36

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack440.6 to 1.71054.6M124

SGD 29.74

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White440.6 to 1.71054.6M124

SGD 29.74

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack440.6 to 1.71054.6M124

SGD 32.54

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeUrethane RubberStandardBlue440.6 to 1.71054.6M124

SGD 36.72

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeFluorine RubberStandardGray440.4 to 1.71565.6M124

SGD 29.57

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray440.4 to 1.71565.6M124

SGD 28.82

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack440.4 to 1.71565.6M124

SGD 30.22

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White440.4 to 1.71565.6M124

SGD 30.22

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack440.4 to 1.71565.6M124

SGD 33.01

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeUrethane RubberStandardBlue440.4 to 1.71565.6M124

SGD 37.65

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeFluorine RubberStandardGray440.3 to 1.82075.6M124

SGD 30.02

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray440.3 to 1.82075.6M124

SGD 29.28

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack440.3 to 1.82075.6M124

SGD 30.69

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White440.3 to 1.82075.6M124

SGD 30.69

1 Piece(s) 9 Day(s) or more -General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack440.3 to 1.82075.6M124

SGD 33.46

1 Piece(s) 9 Day(s) or more -General ShapeInsertion TypeUrethane RubberStandardBlue440.3 to 1.82075.6M124

SGD 32.85

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray670.8 to 2.71054.1M124

SGD 25.18

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray670.8 to 2.71054.1M124

SGD 24.41

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack670.8 to 2.71054.1M124

SGD 25.90

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White670.8 to 2.71054.1M124

SGD 25.90

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack670.8 to 2.71054.1M124

SGD 28.88

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue670.8 to 2.71054.1M124

SGD 33.84

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray670.7 to 3.01565.1M124

SGD 26.31

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray670.7 to 3.01565.1M124

SGD 25.55

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack670.7 to 3.01565.1M124

SGD 26.96

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White670.7 to 3.01565.1M124

SGD 26.96

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack670.7 to 3.01565.1M124

SGD 29.87

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue670.7 to 3.01565.1M124

SGD 36.27

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray670.9 to 3.42075.1M124

SGD 29.10

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray670.9 to 3.42075.1M124

SGD 28.36

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack670.9 to 3.42075.1M124

SGD 29.74

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White670.9 to 3.42075.1M124

SGD 29.74

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack670.9 to 3.42075.1M124

SGD 32.54

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue670.9 to 3.42075.1M124

SGD 33.63

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray85.50.8 to 2.71052.6M124

SGD 25.18

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray85.50.8 to 2.71052.6M124

SGD 24.41

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack85.50.8 to 2.71052.6M124

SGD 25.90

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White85.50.8 to 2.71052.6M124

SGD 25.90

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack85.50.8 to 2.71052.6M124

SGD 28.88

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue85.50.8 to 2.71052.6M124

SGD 34.62

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray85.50.7 to 3.01563.6M124

SGD 26.31

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray85.50.7 to 3.01563.6M124

SGD 25.55

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack85.50.7 to 3.01563.6M124

SGD 26.96

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White85.50.7 to 3.01563.6M124

SGD 26.96

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack85.50.7 to 3.01563.6M124

SGD 29.87

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue85.50.7 to 3.01563.6M124

SGD 37.00

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray85.50.9 to 3.42073.6M124

SGD 29.10

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray85.50.9 to 3.42073.6M124

SGD 28.36

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack85.50.9 to 3.42073.6M124

SGD 29.74

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White85.50.9 to 3.42073.6M124

SGD 29.74

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack85.50.9 to 3.42073.6M124

SGD 32.54

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeUrethane RubberStandardBlue85.50.9 to 3.42073.6M124

SGD 41.18

1 Piece(s) 9 Day(s) or more -General ShapePad Screw FixedFluorine RubberStandardGray1082.0 to 5.21060.6M146

SGD 33.27

1 Piece(s) 9 Day(s) or more -General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1082.0 to 5.21060.6M146

SGD 32.54

1 Piece(s) 9 Day(s) or more -General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21060.6M146

SGD 33.93

1 Piece(s) 9 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21060.6M146

SGD 33.93

1 Piece(s) 9 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21060.6M146

SGD 36.72

1 Piece(s) 9 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.21060.6M146

Loading...

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Spring Cover With Cover Fall Prevention Valve None
Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)