(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Equipment, Vacuum Pad, Pad Rubber, KPL Series

Vacuum Equipment, Vacuum Pad, Pad Rubber, KPL Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Equipment, Vacuum Pad, Pad Rubber, KPL Series

Wide range of pad materials. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KPL-3.5X7-N
KPL-3.5X7-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Environment Color Operating Temperature Range
(°C)

SGD 7.76

1 Piece(s) 10 Day(s) or more Nitrile RubberOil Resistant[Black] Black0~100

SGD 11.53

1 Piece(s) 10 Day(s) or more Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-30~200

Loading...

  1. 1

Basic Information

Pad Type Standard / Pad Unit Pad Shape Oval Mounting Method Insertion Type
Material Rubber-based Outer Diameter d(φ) 3.5×7 Height L1(mm) 7.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)