(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Speed Controller TSC Series

Speed Controller TSC Series

Speed controller with straight type and L type, for which mounting posture can be free.
[Features]
·Excellent flow characteristics and compact size
·Compact and lightweight, ideal for pen cylinders, jig cylinders, and slim cylinders
·For Union type, you can freely set the direction of piping or needle
·Compact and lightweight speed controller, ideal for compact cylinders
·The speed of air cylinders, etc., can be adjusted
·A wide variety of shapes and sizes is available, including elbow type and cylinder direct connection type
[Applications]
·Ideal for production lines using air cylinders, etc. in all industries

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of TSC-L-BF

Dimensional drawing of TSC-L-BF

Dimensional drawing of TSC-L

Dimensional drawing of TSC-L

Dimensional drawing of TSC-F-BF

Dimensional drawing of TSC-F-BF

Dimensional drawing of TSC-US

Dimensional drawing of TSC-US

Dimensional drawing of TSC-US-BF

Dimensional drawing of TSC-US-BF

Dimensional drawing of TSC

Dimensional drawing of TSC

Dimensional drawing of TSC-F

Dimensional drawing of TSC-F

 

Product Specifications

A wide variety of variations that allow the mounting posture to be set freely

External appearance of TSC-L-BF

External appearance of TSC-L-BF

External appearance of TSC-L

External appearance of TSC-L

External appearance of TSC-F-BF

External appearance of TSC-F-BF

External appearance of TSC-US

External appearance of TSC-US

External appearance of TSC-US-BF

External appearance of TSC-US-BF

External appearance of TSC

External appearance of TSC

External appearance of TSC-F

External appearance of TSC-F

 
ItemsPart number
TSCTSC-FTSC-F-BFTSC-USTSC-US-BFTSC-LTSC-L-BF
Piping method
and
piping connection diameter
Control flow
P
Female thread
M5 × 0.8
Male thread
M5 × 0.8
Union male thread
M5 × 0.8
Male thread
M5 × 0.8
Control flow
A
Female thread
M5 × 0.8
Urethane tube
For ø4 × 2.5
Clamp fitting
Female thread
M5 × 0.8
Urethane tube
For ø4 × 2.5
Clamp fitting
Female thread
M5 × 0.8
Urethane tube
For ø4 × 2.5
Clamp fitting
Operating fluidAir
Operating pressure range (MPa)0 to 0.9
Guaranteed pressure resistance MPa1.32
Cracking pressure MPa0.05
Operating temperature range °C 5 to 60
Weight g161820.51921.51517

Internal structure and name of each part

Adjustment knob, lock nut, needle, O-ring, main body, check valve, spring

Adjustment knob, lock nut, needle, O-ring, main body, check valve, spring

Material of main parts

Main body: Brass (Electric nickel plating)
Needle: Stainless steel
Lock nut: Brass (Electric nickel plating)
Check valve: Synthetic rubber (NBR)
O-ring: Synthetic rubber (NBR)
Adjustment knob: Brass (Electric nickel plating)

Development story

 

It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.

Part Number
TSC
TSC-F
TSC-L
TSC-US
TSC-US-BF
TSCO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Shape Joint Type Connection screw Piping Method

SGD 21.64

1 Piece(s) 4 Day(s) or more [Straight] StraightBoth sides tappedM5X0.8Standard

SGD 21.34

1 Piece(s) 8 Day(s) or more [Straight] StraightMale thread + female threadM5X0.8Standard

SGD 22.80

1 Piece(s) 12 Day(s) or more ElbowMale thread + female threadM5X0.8Standard

SGD 22.82

1 Piece(s) 8 Day(s) or more [Straight] StraightMale thread + female threadM5X0.8Union Male Screw

SGD 22.84

1 Piece(s) 8 Day(s) or more [Straight] StraightMale Screw + Barbed FittingM5X0.8Union Male Screw

SGD 17.84

1 Piece(s) Same day [Straight] StraightBoth sides tappedM3X0.5Standard

Loading...

  1. 1
 

Basic Information

Type Speed Controller Control Direction Dual use Material Brass
Environment, Applications Standard Thread Material Brass Knob Type Standard
Lock Nut Type Ring Nut Operating Temp. Range(°C) 5::60 Operating Pressure Range(MPa) 0::0.9

Frequently asked question (FAQ)

Question: What do meter-in and meter-out mean in the control directions?
Answer: Meter-out controls exhaust pressure and is used for double-acting cylinders. Meter-in controls intake pressure and is used for single-acting cylinders. To tell them apart, see the A and B engraved on the adjusting screws.
Question: How can the cylinder speed be adjusted to go faster?
Answer: Turn the needle counterclockwise from the full-closed position. Be sure to tighten the lock nut at the desired speed to keep the setting from deviating.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)