(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Regulator Pressure Gauge Elbow

Quick Fitting Regulator Pressure Gauge Elbow

Compact design with built in quick connect function. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Reduces liquid pressure, comes with connector.
· Compact design with convenient built-in quick connect function.

PDF

Part Number

Configured Part Number is shown.

RTL6-01-G

 
Part Number
RTL6-01-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 55.67

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape One-Touch Coupling Type Elbow Set Pressure Range(MPa) 0.1~0.8 Exhaust Mechanism No
Adverse Current Function No Supply Side, Connection Type R Supply Side, Connection Dia. 1/8
Operating Pressure Range(MPa) 0::0.9 Flow Direction Rightward direction Control Side, Connection Type One-Touch
Control Side, Connection Dia. φ6 Pressure Gauge Specifications With Pressure Gauge

Please check the type/dimensions/specifications of the part RTL6-01-G in the Quick Fitting Regulator Pressure Gauge Elbow series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)