(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting Regulator Elbow

Quick Fitting Regulator Elbow

Compact design with built in quick connect function. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Reduces liquid pressure, comes with connector.
· Compact design with convenient built-in quick connect function.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RTL4-M5
RTL6-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Dia.

SGD 31.01

1 Piece(s) 2 Day(s) OthersM5φ4

SGD 37.61

1 Piece(s) 2 Day(s) Rc1/8φ6

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape One-Touch Coupling Type Elbow Set Pressure Range(MPa) 0.1~0.8 Exhaust Mechanism No
Adverse Current Function No Operating Pressure Range(MPa) 0::0.9 Flow Direction Rightward direction
Control Side, Connection Type One-Touch Pressure Gauge Specifications NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)