(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TAC air valve line regulator

TAC air valve line regulator

Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Easy to use non-relief type, self relief can be set separately.

PDF

Part Number

Configured Part Number is shown.

RSR

 
Part Number
RSR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 53.72

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Set Pressure Range(MPa) 0.2~0.7 Exhaust Mechanism No
Adverse Current Function Presence Supply Side, Connection Type R Supply Side, Connection Dia. 1/8
Operating Pressure Range(MPa) 0.2::0.7 Flow Direction Rightward direction Control Side, Connection Type Others
Control Side, Connection Dia. M5

Please check the type/dimensions/specifications of the part RSR in the TAC air valve line regulator series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)