(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fluororesin H Series Fitting

Fluororesin H Series Fitting

Can be used in a wide variety of sectors including semiconductors and other electronics sectors, biotechnology, medical equipment, food products, various cutting-edge sectors such as fine chemicals, and general industries.

PDF

Part Number

Configured Part Number is shown.

F-H-MCT-6-2

 
Part Number
F-H-MCT-6-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 55.23

1 Piece(s) 2 Day(s) 10

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Pipe Type Fitting Body Material PTFE
Thread-to-Pipe Connection Type Male Connector Through Applicable Tube O.D. (mm) T1 6 Types of connection screw R
Nominal of connection screw 1/4B Max. Operating Pressure(MPa) 1 Maximum Operating Temperature(°C) 150

Please check the type/dimensions/specifications of the part F-H-MCT-6-2 in the Fluororesin H Series Fitting series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)