(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dryer, Conditioning Equipment Cool Separator KAE Series

Part Number

Configured Part Number is shown.

 
Part Number
KAE-7
KAE-7-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBracket

SGD 600.37

1 Piece(s) 4 Day(s) or more None

SGD 607.83

1 Piece(s) 10 Day(s) or more Provided

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Others
Shape Standard Outlet Flow Rate(l/min) 700 Exit Flow Rate [Distinction](l/min) ~1000
Outlet Open Air Pressure Dew-point(℃) 3 Body Material Resin Inlet Air Temperature(℃) 30
Inlet Air Pressure(MPa) 0.5 Supply Side, Plumbing Thread Nominal 1/2 Control Side, Connection Type Rc
Control Side, Plumbing Thread Nominal 1/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)