(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fittings, UTF U Series【5 Pieces Per Package】

Auxiliary Equipment TAC Fittings, UTF U Series

A small fitting series for supporting different types of small equipment. These small fittings are available in abundant design variations.

PDF

Part Number

Configured Part Number is shown.

UTF4BU-M3

 
Part Number
UTF4BU-M3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTube Outer Dia.
(Ø)

SGD 29.97

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Screw <=> Tube Multipoint Connection Shape Universal Tee (Barbed Fitting) Material Brass
Surface Treatment Nickel plating Screw Types M Nominal of Thread M3
Screw Pitch(mm) 0.5

Please check the type/dimensions/specifications of the part UTF4BU-M3 in the Auxiliary Equipment TAC Fittings, UTF U Series series.

Similar Part Numbers

Part Number
UTF3BU-M3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTube Outer Dia.
(Ø)

SGD 23.64

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)