(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting UEF U Series【5 Pieces Per Package】

Auxiliary Equipment TAC Fitting UEF U Series

Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UEF3BU-M3
UEF4BU
UEF4BU-M3
UEF4U
UEF6U
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipScrew <=> Tube Connection Shape Nominal of Thread Tube Outer Dia.
(Ø)
Screw Pitch
(mm)

SGD 19.66

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more Universal elbow (barbed fitting)M330.5

SGD 24.11

5 Pieces Per Package

1 Pack(s) 13 Day(s) or more Universal elbow (barbed fitting)M540.8

SGD 22.07

5 Pieces Per Package

1 Pack(s) Same day Universal elbow (barbed fitting)M340.5

SGD 2.00

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more Universal elbow (clamp fitting)M540.8

SGD 2.00

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more Universal elbow (clamp fitting)M560.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Material Brass Surface Treatment Nickel plating
Screw Types M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)