(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Equipment TAC Fitting TF Series

Auxiliary Equipment TAC Fitting TF Series

Series of compact fittings, offering compatibility with various types of small appliances. Compact, but with an abundance of variations.

PDF

Part Number

Configured Part Number is shown.

TF

 
Part Number
TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.25

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Branch Connection Screw <=> Screw Multipoint Shape Tee Material Brass
Surface Treatment Nickel plating Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Please check the type/dimensions/specifications of the part TF in the Auxiliary Equipment TAC Fitting TF Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)